FEBFAN6982MY-CP20U350-GEVB:350 W CCM PFC with 5 VSB Module Evaluation Board

Evaluation/Development Tool Description

The FEBFAN6982MY-CP20U350-GEVB is a 14-pin, Continuous Conduction Mode (CCM) PFC controller IC intended for Power Factor Correction (PFC) pre-regulators. The FAN6982 includes circuits for the implementation of leading edge, average current, “boost”-type power factor correction, and results in a power supply that fully complies with IEC1000-3-2 specification. A TriFault Detect™ function helps reduce external components and provides full protection for feedback loops such as open, short, and over voltage. An over-voltage comparator shuts down the PFC stage in the event of a sudden load decrease. The RDY signal can be used for power-on sequence control. The EN function can choose to enable or disable the range function. FAN6982 also includes PFC soft-start, peak current limiting, and input voltage brownout protection.

Technical Documents

ON Semiconductor Full Web Site