0W705001GEVK:Ezairo® 7150 SL Hybrid Demonstrator Board

Evaluation/Development Tool Description

The Ezairo 7150 SL Hybrid Demonstrator Board consists of a motherboard and daughterboard for evaluating Ezairo 7150 SL, a DSP-based hybrid module designed for wireless hearing aids.

Features
  • • Provides access to all Ezairo 7150 SL digital input and output connections via 0.1” standard headers
  • • Support for various VBAT powering options
  • • Two buttons for application usage purposes
  • • Standard audio connectors (0.1” headers)
  • • Easy interface to the Promira Serial Platform or Communication Accelerator Adaptor (CAA)
  • ON Semiconductor Full Web Site