NCV7718GEVB: Hex Half Bridge Driver with Protection Features Evaluation Board

Evaluation/Development Tool Description

The NCV7718 is a Hex Half-Bridge Driver with protection features designed specifically for automotive and industrial motion control applications. The NCV7718 has independent controls and diagnostics. The device can be operated in forward, reverse, brake, and high impedance states. The drivers are controlled via a 16 bit SPI interface and are daisy chain compatible.

Technical Documents

ON Semiconductor Full Web Site