NCV890430MW33GEVB:2 MHz, 100% Duty Cycle, Step-Down Synchronous Regulator Automotive Evaluation Board

Evaluation/Development Tool Description

The NCV890430MW25GEVB is a fixed-frequency synchronous buck regulator evaluation board intended for Automotive, battery-connected applications that operate with up to a 45 V input supply. This board is additionally suitable for automotive systems requiring low noise and low shutdown currents that also need to operate at a low input voltage that is close to the output voltage.

Technical Documents

ON Semiconductor Full Web Site