0 of 0 votes

October Featured New Products from ON Semiconductor
by ON Semiconductor - 2018-10-09 09:12:14.0

ON Semiconductor’s Featured New Product (FNP) listing highlights some of the newest devices released. Each update includes the newest products by product category, a summary of what makes them unique and the link to read more details. Whether you’re researching for your newest design or just satisfying your curiosity, these updates are your perfect guide.

NCP1568: AC-DC Active Clamp Flyback PWM Controller

The NCP1568 is a highly integrated Ac-Dc PWM controller designed to implement an active clamp flyback topology. NCP1568 employs a proprietary variable frequency algorithm to enables zero voltage switching (ZVS) of the MOSFETs across line & load conditions. The ZVS feature allows high frequency operation increasing power density of a power converter while achieving high efficiency. A HV startup circuit, a strong low side driver, and a 5V logic level driver for active clamp FET, including SJ FETs and GaN FETs, are integrated. The NCP1568 is suitable for a variety of applications including Ac-Dc adapters, industrial, telecom, lighting and other applications where power density is an important requirement.

Learn more with our Ac-Dc Active Clamp Flyback PWM IC datasheet.

ESDU3121: Single Channel Unidirectional 12 V ESD Protector in SOD882 (1.0 x 0.6 mm) Package

The ESDU3121 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, tablets, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

Learn more with our 12 V Unidirectional ESD and Surge Protection Device datasheet.

NCV8165: LDO Regulator, Ultra-Low Noise and High PSRR, 500 mA, for RF and Analog Circuits

The NCV8165 is an LDO (Low Dropout Regulator) capable of supplying 500 mA output current. Designed to meet the requirements of RF and analog circuits, the NCV8165 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. Available in DFNW8 0.65P, 3 mm x 3 mm x 0.9 mm Package.

Learn more with our 500 mA, Ultra – Low Noise and High PSRR LDO Regulator datasheet.

To view all our latest product releases head over to our Featured New Products page.

Post a Comment

Your email address will not be published. Required fields are marked *

Name*

Email*

Comment

Rating of Post

Cancel

Rating of comment

ON Semiconductor Full Web Site