0 of 0 votes

June Featured New Products from ON Semiconductor
by ON Semiconductor - 2017-06-08 10:30:14.0

ON Semiconductor’s Featured New Product (FNP) listing highlights some of the newest devices released. Each update includes the newest products by product category, a summary of what makes them unique and the link to read more details. Whether you’re researching for your newest design or just satisfying your curiosity, these updates are your perfect guide.

KAE-02152: Interline Transfer EMCDD Image Sensor, 2.1 MP

The KAE−02152 Image Sensor is a 1080p CCD in a 2/3” optical format that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to KAE−02150. Each of the sensor’s four outputs includes both a conventional horizontal CCD register and a high gain EMCCD register. Exceptional low light imaging performance is the result.

QE at 820 nm has approximately doubled, enabling enhanced sensitivity without any decrease in the device’s Modulation Transfer Function (MTF). An intra−scene switchable gain feature samples each charge packet on a pixel−by−pixel basis. This enables the camera system to determine, based on a user selectable threshold, whether charge will be routed through the normal gain output or the EMCCD output. Scenes having bright objects in an otherwise dark setting are deftly managed. From sunlight to starlight, a single camera can capture quality images.

A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure control.

KAE−02152 is available in two package configurations: PGA, and PGA with integrated thermoelectric cooler (TEC).

LC717A3OUJ: Capitance-Digital-Converter for Electrostatic Capacitive Touch Sensors

The LC717A30UJ is a high performance, low cost, and highly usable capacitance converter for electrostatic capacitive touch and proximity sensors. 8 capacitance-sensing input channels ideal for use in any end products that needs an array of switches. The LC717A30J facilitates a short system development time through its automatic calibration function and minimal external components. The detection result (ON/OFF) for each sensor is read out by the serial interface (I2C or SPI).

KAE-04471: Interline Transfer EMCDD Image Sensor, 4.4 MP

The KAE−04471 Image Sensor is a 4.4 Mp, 4/3″ format, Interline Transfer EMCCD image sensor that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporates both a conventional horizontal CCD register and a high gain EMCCD register.

An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

Read more on about KAE-02152 and KAE-04471 on our blog “Into the Shadows with Interline Transfer EMCCD Image Sensors”

To view all our latest product releases head over to our Featured New Products page.

 

Post a Comment

Your email address will not be published. Required fields are marked *

Name*

Email*

Comment

Rating of Post

Cancel

Rating of comment

ON Semiconductor Full Web Site