12A02CH: Bipolar Transistor, -12V, -1A, Low VCE(sat), PNP Single CPH3

Description: 12A02CH is a Bipolar Transistor, -12V, -1A, Low VC...
  • 12A02CH is a Bipolar Transistor, -12V, -1A, Low VCE(sat), PNP Single CPH3 for Low-Frequency General-Purpose Amplifier Applications.
  • Features
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) :
    RCE(sat) typ=285mΩ [IC=1A, IB=50mA]
  • Small ON-resistance (Ron)
  • Applications
  • Low-frequency Amplifier, high-speed switching, small motor drive, muting circuit
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    12A02CH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -12V, -1A, Low VCE(sat), PNP Single CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:111,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.24 
  • IC Cont. (A):
  • VCEO Min (V): 12 
  • VCBO (V): 15 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 300 
  • hFE Max: 700 
  • fT Min (MHz): 450 
  • PTM Max (W): 0.7 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site