12A02MH: Bipolar Transistor, -12V, -1A, Low VCE(sat) PNP Single MCPH3

Description: 12A02MH is Bipolar Transistor, -12V, -1A, Low VCE(...
  • 12A02MH is Bipolar Transistor, -12V, -1A, Low VCE(sat) PNP Single MCPH3 for Low-Frequency General-Purpose Amplifi er Applications.
  • Features
  • Large current capacitance.
  • Low collector-to-emitter saturation voltage(resistance). RCE(sat)typ.=285ohm(IC=1A, IB=50mA).
  • Small ON-resistance(Ron).
  • Applications
  • Low-frequency Amplifi er, high-speed switching, small motor drive, muting circuit
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    12A02MH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -12V, -1A, Low VCE(sat) PNP Single MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 100 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 300 
  • hFE Max: 700 
  • PTM Max (W): 0.6 
  • fT Min (MHz):
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site