15C02CH: Bipolar Transistor, 15V, 1A, Low VCE(sat), NPN Single CPH3

Description: 15C02CH is a Bipolar Transistor, 15V, 1A, Low VCE(...
  • 15C02CH is a Bipolar Transistor, 15V, 1A, Low VCE(sat), NPN Single CPH3 for Low-frequency amplifer, high-speed switching, small motor drive.
  • Features
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) :
    RCE(sat) typ=300mΩ [IC=1A, IB=50mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
  • Applications
  • Low-frequency amplifer, high-speed switching, small motor drive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    15C02CH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 15V, 1A, Low VCE(sat), NPN Single CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • VCEO(sus) Min (V): 15 
  • hFE Min: 300 
  • hFE Max: 800 
  • PTM Max (W): 0.7 
  • fT Min (MHz): 400 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site