15C02MH: Bipolar Transistor, 15V, 1A, Low VCE(sat) NPN Single MCPH3

Description: 15C02MH is Bipolar Transistor, 15V, 1A, Low VCE(sa...
  • 15C02MH is Bipolar Transistor, 15V, 1A, Low VCE(sat) NPN Single MCPH3 for Low-Frequency General-Purpose Amplifier Applications.
  • Features
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) RCE (sat) typ.=300mOhm IC=1A, IB=50mA
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
  • Applications
  • Low-frequency amplifer, high-speed switching, small motor drive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    15C02MH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 15V, 1A, Low VCE(sat) NPN Single MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:192,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • VCEO(sus) Min (V): 15 
  • hFE Min: 300 
  • hFE Max: 800 
  • PTM Max (W): 0.6 
  • fT Min (MHz): 440 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site