15GN03MA: RF Transistor, NPN Single, 10 V, 70 mA, fT = 1.5 GHz

Description: 15GN03MA is an RF Transistor, 10 V, 70 mA, fT...
  • 15GN03MA is an RF Transistor, 10 V, 70 mA, fT = 1.5 GHz, NPN Single for VHF High-frequency Amplifier Applications.
  • Features
  • High cut-off frequency : fT=1.5GHz typ
  • High gain : Forward Transfer Gain =13dB typ (f=0.4GHz)
  • Ultrasmall package permitting applied sets to be small and slim
  • Applications
  • VHF, RF, MIXER, OSC, IF amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    15GN03MA-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single, 10 V, 70 mA, fT = 1.5 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 100 
  • hFE Max: 180 
  • PTM Max (W): 0.4 
  • fT Min (MHz): 1500 
  • NF Typ. (dB): 1.6 
  • |S21e| 2 Typ. (dB): 13 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site