1N4148: High Conductance Fast Diode

Description: 1N4148...
  • 1N4148
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    1N4148
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1M
  • Digikey:>500K
  • Mouser:>100K
  • Newark:>1K
  • 1N4148-T26A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • Mouser:>50K
  • ON Semiconductor:95,000
  • 1N4148-T50A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>100K
  • ON Semiconductor:4,300,000
  • 1N4148-T50R
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>500K
  • Digikey:>10K
  • Mouser:>10K
  • 1N4148TA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>100K
  • Mouser:>50K
  • Newark:>1K
  • Newark:>10K
  • 1N4148TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1M
  • Mouser:>500K
  • Newark:>1K
  • Newark:>10K
  • Newark:>500K
  • Specifications
  • Configuration: Single   
  • VR Min (V): 100 
  • VF Max (V):  
  • IR Max (µA):
  • IF Max (A): 0.15 
  • trr Max (ns):  
  • CD Max (pF):
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site