1N4448WT: Small Signal Diode

Description: 1N4448WT...
  • 1N4448WT
  • Features
  • Fast Switching Diode (Trr < 4.0nsec)
  • Flat Lead, Surface Mount Device Under 0.70mm Height
  • Extremely Small Outline Plastic Package SOD523F
  • Moisture Level Sensitivity 1
  • Pb-free Version and RoHS Compliant
  • Matte Tin (Sn) Lead Finish
  • Green Mold Compound
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    1N4448WT
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>50K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.3 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site