1N4736AT: 6.8V, 1W Zener Diode

Description: 1N4736AT...
  • 1N4736AT
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N4736ATR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.8V, 1W Zener Diode
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:42,000
  • Specifications
  • VZ Typ (V): 6.8 
  • P Max (W):
  • Package Type: Axial Lead / DO-41 
  • ON Semiconductor Full Web Site