1N5255B: Zener 28V 0.5W 5%

Description: General Data Applicable to all series in this grou...
  • General Data Applicable to all series in this group.
    500 Milliwatt
    Hermetically Sealed
    Glass Silicon Zener Diodes
  • Features
  • Complete Voltage Range - 1.8 to 200 Volts
  • DO-204AH Package - Smaller than Conventional DO-204AA Package
  • Double Slug Type Construction
  • Metallurgically Bonded Construction

    Mechanical Characteristics:
  • CASE: Double slug type, hermetically sealed glass
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230?C, 1/16", from case for 10 seconds
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • POLARITY: Cathode indicated by color band. When operated in zener mode, cathode will be positive with respect to anode
  • MOUNTING POSITION: Any
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seoul, Korea
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N5255B
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener 28V 0.5W 5%
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:20,000
  • Specifications
  • VZ Typ (V): 28 
  • P Max (W): 0.5 
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site