1N5282: Small Signal Diode

Description: 1N5282...
  • 1N5282
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    1N5282
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:40,000
  • 1N5282TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 80 
  • VF Max (V): 1.3 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 2.5 
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site