1N5402: Standard Recovery Rectifier, 200 V, 3.0 A

Description: The Standard Recovery Rectifier is designed for us...
  • The Standard Recovery Rectifier is designed for use in power supplies and other applications.
  • Features
  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N5402
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Standard Recovery Rectifier, 200 V, 3.0 A
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 500
  • 1N5402G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Standard Recovery Rectifier, 200 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • 1N5402RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Standard Recovery Rectifier, 200 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1200
  • 1N5402RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Standard Recovery Rectifier, 200 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1200
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Type: Standard Recovery 
  • IO(rec) Max (A):
  • trr Max (ns):  
  • VRRM Max (V): 200 
  • VFM Max (V):
  • IFSM Max (A): 200 
  • IR Max (mA): 0.01 
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site