1N5941B: 47 V, 3.0 W Zener Diode Voltage Regulator

Description: This is a complete series of 3.0 Watt Zener Diode ...
  • This is a complete series of 3.0 Watt Zener Diode Voltage Regulators with tight limits and better operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this is in an axial-lead, transfer-molded plastic package that offers protection in all common environmental conditions.
  • Features
  • Zener Voltage Range - 3.3 V to 200 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Surge Rating of 98 Watts @ 1 ms
  • Maximum Limits Guaranteed On Up To Six Electrical Parameters
  • Package No Larger Than the Conventional 1 Watt Package

    Mechanical Characteristics:
    CASE: Void free, transfer-molded, thermosetting plastic
    FINISH: All external surfaces are corrosion resistant and leads are readily solderable
    MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES:230°C, 1/16, from the case for 10 seconds
    POLARITY: Cathode indicated by polarity band
    MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • End Products
  • Power Supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N5941BG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: 47 V, 3.0 W Zener Diode Voltage Regulator
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 2000
  • 1N5941BRLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 47 V, 3.0 W Zener Diode Voltage Regulator
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 6000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Chip1Stop:>1K
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:48,000
  • PandS:<1K
  • Packages
    Specifications
  • VZ Typ (V): 47 
  • P Max (W):
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site