1PMT5935B: 27 V, 3.2 Watt Zener Diode Voltage Regulator

Description: This complete new line of 3.2.0 Watt Zener Diode V...
  • This complete new line of 3.2.0 Watt Zener Diode Voltage Regulators is offered in highly efficient micro miniature, space saving surface mount with its unique heat sink design. The POWERMITE package has the same thermal performance as the SMA while being 50 percent smaller in footprint area and delivering one of the lowest height profiles (1.1mm) in the industry. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines and many other industrial/consumer applications.
  • Features
  • DC Power Dissipation: 3.2 Watts with Tab 1 (Cathode) @ 75?C
  • Low Leakage < 5 ?A
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile - Maximum Height of 1.1 mm
  • Integral Heat Sink/Locking Tabs
  • Full Metallic Bottom Eliminates Flux Entrapment
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel - 12,000 Units per Reel
  • POWERMITE is JEDEC Registered as DO-216AA
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • Zener Breakdown Voltage: 6.2 - 47 Volts
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1PMT5935BT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 27 V, 3.2 Watt Zener Diode Voltage Regulator
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • 1PMT5935BT3
  • Status: Obsolete
  • Compliance: 
  • Description: 27 V, 3.2 Watt Zener Diode Voltage Regulator
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: Tape and Reel
  • Container Qty: 12000
  • Packages
    Specifications
  • VZ Typ (V): 27 
  • P Max (W): 3.2 
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site