1SMA5914B: 3.6 V, 1.5.0 W Zener Diode Voltage Regulator

Description: This 1.5 W Zener diode is designed for general pur...
  • This 1.5 W Zener diode is designed for general purpose voltage regulation applications.
  • Features
  • Standard Zener Breakdown Voltage Range – 3.3 V to 68 V
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting
  • Low Profile Package
  • Available in Tape and Reel
  • Ideal Replacement for MELF Packages

    Mechanical Characteristics:
  • Case: Void-free, transfer-molded plastic
  • Finish: All external surfaces are corrosion resistant with readily solderable leads
  • Maximum Case Temperature for Soldering Purposes: 260 °C for 10 seconds
  • POLARITY: Cathode indicated by molded polarity notch or cathode band.
  • FLAMMABILITY RATING: UL94 V–0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1SMA5914BT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 3.6 V, 1.5.0 W Zener Diode Voltage Regulator
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • VZ Typ (V): 3.6 
  • P Max (W): 1.5 
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site