1SS351: Schottky Barrier Diode, 5V, 30mA, 0.69pF, Dual CP

Description: 1SS351 is Schottky Barrier Diode, 5V, 30mA, 0.69pF...
  • 1SS351 is Schottky Barrier Diode, 5V, 30mA, 0.69pF, Dual CP for UHF Detector, Mixer Applications.
  • Features
  • Series connection of 2 elements in a small-sized package facilitates high-density mounting and permits 1SS351-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.69pF typ)
  • Small forward voltage (VF=0.23V max)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1SS351-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 5V, 30mA, 0.69pF, Dual CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • Specifications
  • Type: RF-SBD 
  • Configuration: Dual Series 
  • VR Min (V): 30 
  • VF Max (V): 0.23 
  • IR Max (µA): 25 
  • IF Max (A): 0.03 
  • Cj (pF): 0.69 
  • RS Max (Ω):  
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site