1SS400: Switching Diode, 100 V

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications.
  • Features
  • Lead Finish: 100% Matte Sn (Tin)
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1SS400T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, 100 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • 1SS400T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, 100 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • ON Semiconductor:1,472,000
  • NSV1SS400T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, 100 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site