1SV267: PIN Diode, 50V, 50mA, rs=2.5 Ohm(typ), Dual CP

Description: 1SV267 is PIN Diode, 50V, 50mA, rs=2.5 Ohm(typ), D...
  • 1SV267 is PIN Diode, 50V, 50mA, rs=2.5 Ohm(typ), Dual CP for VHF, UHF and AGC applications.
  • Features
  • Series connection of 2 elements in a very smallsized package facilitates high-density mounting and permits 1SV267-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.23pF typ)
  • Small forward series resistance (rs=2.5Ω typ)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1SV267-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: PIN Diode, 50V, 50mA, rs=2.5 Ohm(typ), Dual CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Chip1Stop:<1K
  • Mouser:>1K
  • Specifications
  • Type: PIN 
  • Configuration: Dual Series 
  • VR Min (V): 50 
  • VF Max (V): 0.95 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.05 
  • Cj (pF): 0.23 
  • Ct1 Min:  
  • Ct1 Max:  
  • Q Min:  
  • RS Max (Ω): 2.5 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site