2N3772: 20 A, 60 V NPN Bipolar Power Transistor

Description: The 20 A, 60 V NPN Bipolar Power Transistor is des...
  • The 20 A, 60 V NPN Bipolar Power Transistor is designed for linear amplifiers, series pass regulators and inductive switching applications.
  • Features
  • Forward Biased Second Breakdown Current Capability
    IS/b = 3.75 Adc @ VCE = 40 Vdc - 2N3771
    IS/b = 2.5 Adc @ VCE = 60 Vdc - 2N3772
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N3772G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 20 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.4 
  • IC Cont. (A): 20 
  • VCEO Min (V): 60 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 2.2 
  • hFE Min: 15 
  • hFE Max: 60 
  • fT Min (MHz): 0.2 
  • PTM Max (W): 150 
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site