2N3773: 16 A, 140 V NPN Bipolar Power Transistor

Description: The 2N3773 is a power transistor designed for high...
  • The 2N3773 is a power transistor designed for high power audio, disk head positioners and other linear applications. This device can also be used in power switching circuits such as relay or solenoid drivers, dc to dc converters or inverters.
  • Features
  • High Safe Operating Area (100% Tested) 150 W @ 100 V
  • Completely Characterized for Linear Operation
  • High DC Current Gain and Low Saturation Voltage
    hFE = 15 (Min) @ 8 A, 4 V
    VCE(sat) = 1.4 V (Max) @ IC = 8 A, IB = 0.8 A
  • For Low Distortion Complementary Designs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N3773G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 16 A, 140 V NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • PandS:<100
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 16 
  • VCEO Min (V): 140 
  • VCBO (V): 160 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 2.2 
  • hFE Min: 15 
  • hFE Max: 60 
  • fT Min (MHz):
  • PTM Max (W): 150 
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site