2N3906: Small Signal PNP Bipolar Transistor, TO-92

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Package is Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N3906BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Mouser:>50K
  • ON Semiconductor:47,046
  • 2N3906G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92, 40 V, 0.2 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N3906RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92, 40 V, 0.2 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • 2N3906RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92, 40 V, 0.2 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • 2N3906RLRMG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92, 40 V, 0.2 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • 2N3906RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92, 40 V, 0.2 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • 2N3906TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • 2N3906TAR
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:26,000
  • 2N3906TF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • 2N3906TFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:136,000
  • 2N3906
  • Status: Obsolete
  • Compliance: 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N3906RLRA
  • Status: Obsolete
  • Compliance: 
  • Description: Small Signal PNP Bipolar Transistor, TO-92
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity:  
  • Type:  
  • VCE(sat) Max (V):  
  • IC Cont. (A):  
  • VCEO Min (V):  
  • hFE Min:  
  • hFE Max:  
  • fT Min (MHz):  
  • PTM Max (W):  
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site