2N4401: NPN Bipolar Transistor, TO-92

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N4401BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • 2N4401G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92, 40 V, 0.6 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N4401RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92, 40 V, 0.6 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • 2N4401RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92, 40 V, 0.6 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • 2N4401TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>10K
  • 2N4401TAR
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:8,000
  • 2N4401TF
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:68,000
  • 2N4401TFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • 2N4401RLRA
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor, TO-92, 40 V, 0.6 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: NPN   
  • Type: General Purpose   
  • VCE(sat) Max (V): 0.75   
  • IC Cont. (A): 0.6   
  • VCEO Min (V): 40   
  • VCBO (V): 60   
  • VEBO (V):  
  • VBE(sat) (V): 0.75   
  • VBE(on) (V):  
  • hFE Min: 40   
  • hFE Max: 500   
  • fT Min (MHz): 250   
  • PTM Max (W): 0.625   
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site