2N5038: NPN Bipolar Power Transistor

Description: Fast switching speeds and a high current capacity ...
  • Fast switching speeds and a high current capacity ideally suit the Bipolar NPN Transistor for use in switching regulators, inverters, wide-band amplifiers and power oscillators in industrial and commercial applications.
  • Features
  • High Speed - tf = 0.5 ms (Max)
  • High Current - IC(max) = 30 Amps
  • Low Saturation - VCE(sat) = 2.5 V (Max) @ IC = 20 Amps
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N5038G
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:500
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 2.5 
  • IC Cont. (A): 20 
  • VCEO Min (V): 90 
  • VCBO (V): 150 
  • VEBO (V):
  • VBE(sat) (V): 3.3 
  • VBE(on) (V):
  • hFE Min: 20 
  • hFE Max: 100 
  • fT Min (MHz): 60 
  • PTM Max (W): 140 
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site