2N5192: 4.0 A, 80 V NPN Bipolar Power Transistor

Description: The Power 4 A, 80 V Bipolar NPN Transistors is for...
  • The Power 4 A, 80 V Bipolar NPN Transistors is for use in power amplifier and switching circuits. This transistor has excellent safe area limits and is a complement to PNP 2N5194, 2N5195
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N5192G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 80 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • 2N5192
  • Status: Last Shipments
  • Compliance: 
  • Description: 4.0 A, 80 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A):
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 20 
  • hFE Max: 80 
  • fT Min (MHz):
  • PTM Max (W): 40 
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site