2N5210: Amplifier Transistors
Description: NPN Silicon...
NPN Silicon
Features
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
2N5210BU
Status: Active
Compliance: Pb-free
Description: Amplifier Transistors
Package Type: TO-92-3
Package Case Outline: 135AN
MSL: NA
Container Type: BLKBG
Container Qty: 10000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Avnet:>10K
Digikey:>1K
Mouser:>10K
ON Semiconductor:30,000
2N5210TA
Status: Active
Compliance: Pb-free
Description: Amplifier Transistors
Package Type: TO-92-3 LF
Package Case Outline: 135AR
MSL: NA
Container Type: FNFLD
Container Qty: 2000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
Mouser:>1K
2N5210TFR
Status: Active
Compliance: Pb-free
Description: Amplifier Transistors
Package Type: TO-92-3 LF
Package Case Outline: 135AR
MSL: NA
Container Type: REEL
Container Qty: 2000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>1K
ON Semiconductor:36,000
Specifications
Polarity:
- 
Type:
- 
VCE(sat) Max (V):
- 
IC Cont. (A):
- 
VCEO Min (V):
- 
VCBO (V):
- 
VEBO (V):
- 
VBE(sat) (V):
- 
VBE(on) (V):
- 
hFE Min:
- 
hFE Max:
- 
fT Min (MHz):
- 
PTM Max (W):
- 
Package Type:
TO-92-3 
TO-92-3 LF