2N5550: Small Signal NPN Bipolar Transistor

Description: The High Voltage NPN Bipolar Transistor is designe...
  • The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N5550G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N5550RLRPG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • 2N5550TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:284,000
  • 2N5550TAR
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:196,000
  • 2N5550TFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • 2N5550
  • Status: Lifetime
  • Compliance: 
  • Description: Small Signal NPN Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.6 
  • VCEO Min (V): 140 
  • VCBO (V): 160 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 50 
  • hFE Max: 200 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site