2N6286: 20 A, 80 V PNP Darlington Bipolar Power Transistor

Description: The Power 20A 100 V PNP Darlington Transistors is ...
  • The Power 20A 100 V PNP Darlington Transistors is designed for general-purpose amplifier and low-frequency switching applications.
  • Features
  • High DC Current Gain @ IC = 10 Adc
    hFE = 2400 (Typ) - 2N6284
    hFE = 4000 (Typ) - 2N6287
  • Collector-Emitter Sustaining Voltage - VCEO(sus) = 100 Vdc (Min)
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N6286G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 20 A, 80 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:100
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 20 
  • V(BR)CEO Min (V): 80 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.75 
  • hFE Max (k): 18 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site