2N6388: 10 A, 80 V NPN Darlington Bipolar Power Transistor

Description: The Power 8A 80 V NPN Darlington Bipolar Power Tra...
  • The Power 8A 80 V NPN Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.
  • Features
  • High DC Current Gain -
    hFE=2500 (Typ) @Ic=4.0 Adc
  • Collector-Emitter Sustaining Voltage - @ 100 mAdc
    Vceo(sus) = 60 Vdc (Min) - 2N6387
    Vceo (sus) = 80 Vdc (Min) - 2N6388
  • Collector-Emitter Sustaining Voltage - @ 100 mAdc
    Vceo(sus) = 60 Vdc (Min) - 2N6387
    Vceo (sus) = 80 Vdc (Min) - 2N6388
  • Low Collector-Emitter Saturation Voltage-
    Vce(sat) = 2.0 Vdc (Max) @ Ic=5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • T0-220AB Compact Package
  • Epoxy meets UL94, VO @ 1/8 inch
  • ESD Ratings Machine Model C and Human Body Model 3B
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N6387G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:1,650
  • 2N6388G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • Newark:<1K
  • 2N6387
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • 2N6388
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • V(BR)CEO Min (V): 60  80 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k): 20 
  • fT Min (MHz): 20 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site