2N6488: Power Bipolar Transistor, NPN, 80 V, 15 A

Description: The 15 A, 80 V PNP Bipolar Power Transistor is des...
  • The 15 A, 80 V PNP Bipolar Power Transistor is designed for use in general-purpose amplifier and switching applications. 2N6487, 2N6488 (NPN); and 2N6490, 2N6491 (PNP) are complementary devices.
  • Features
  • DC Current Gain Specified to 15 Amperes-- hFE = 20-150 @ IC = 5.0 Adc; hFE= 5.0 (Min) @ IC = 15 Adc
  • Collector-Emitter Sustaining Voltage--VCEO(sus) = 60 Vdc (Min) - 2N6487, 2N6490; VCEO(sus)= 80 Vdc (Min) - 2N6488, 2N6491
  • High Current Gain--Bandwidth Product
    fT = 5.0 MHz (Min) @ IC = 1.0 Adc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available
  • Applications
  • Designed for use in general-purpose amplifier and switching applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N6488G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Bipolar Transistor, NPN, 80 V, 15 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<100
  • 2N6488
  • Status: Last Shipments
  • Compliance: 
  • Description: Power Bipolar Transistor, NPN, 80 V, 15 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.3 
  • IC Cont. (A): 15 
  • VCEO Min (V): 80 
  • VCBO (V): 90 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.3 
  • hFE Min: 20 
  • hFE Max: 150 
  • fT Min (MHz):
  • PTM Max (W): 75 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site