2N6517: High Voltage Transistors
Description: The High Voltage PNP Bipolar Transistor is designe...
The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
Features
Voltage and Current are Negative for PNP Transistors
Pb-Free Package is Available*
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
2N6517BU
Status: Active
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92-3
Package Case Outline: 135AN
MSL: NA
Container Type: BLKBG
Container Qty: 10000
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Avnet:>1K
Digikey:>1K
Mouser:>10K
2N6517CTA
Status: Active
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92-3 LF
Package Case Outline: 135AR
MSL: NA
Container Type: FNFLD
Container Qty: 2000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
Mouser:>1K
ON Semiconductor:58,000
2N6517G
Status: Obsolete
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92
Package Case Outline: 29-11
MSL: NA
Container Type: BLKBX
Container Qty: 5000
2N6517RLRAG
Status: Last Shipments
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92
Package Case Outline: 29-11
MSL: NA
Container Type: REEL
Container Qty: 2000
2N6517RLRPG
Status: Obsolete
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92
Package Case Outline: 29-11
MSL: NA
Container Type: FNFLD
Container Qty: 2000
2N6517TA
Status: Active
Compliance: Pb-free
Description: High Voltage Transistors
Package Type: TO-92-3 LF
Package Case Outline: 135AR
MSL: NA
Container Type: FNFLD
Container Qty: 2000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Avnet:>1K
Digikey:>10K
Mouser:>10K
2N6517
Status: Obsolete
Compliance: 
Description: High Voltage Transistors
Package Type: TO-92
Package Case Outline: 29-11
MSL: NA
Container Type: BLKBX
Container Qty: 5000
2N6517RLRA
Status: Last Shipments
Compliance: 
Description: High Voltage Transistors
Package Type: TO-92
Package Case Outline: 29-11
MSL: NA
Container Type: REEL
Container Qty: 2000
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
1 
IC Cont. (A):
0.5 
VCEO Min (V):
350 
VCBO (V):
350 
VEBO (V):
6 
VBE(sat) (V):
0.9 
VBE(on) (V):
2 
hFE Min:
30 
hFE Max:
200 
fT Min (MHz):
40 
PTM Max (W):
0.625 
Package Type:
TO-92-3 
TO-92-3 LF