2SA1774: PNP Bipolar Transistor
Description: This PNP Bipolar Transistor is designed for genera...
This PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-75 package which is designed for low power surface mount applications, where board space is at a premium.
Features
High hFE, 210-460 (typical)
Low VCE(sat), < 0.5 V
Available in 8 mm, 7-inch/3000 Unit Tape and Reel
These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Applications
Reduces Board Space
Technical Documentation & Design Resources
Product Change Notification
-
Henkel Green Compound Qual for SC88, SC88A, SC70, SC74, SC75, SOD923 pkgs
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Copper Wire replacing Gold Wire in the SOT23, SC59, SC70, SC74, SC75 and SC88 Packages
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
2008 (Second Half 2008) Leaded Parts to Lead Free Parts Standard Conversion EOL &
PRODUCT DISCONTINUANCE
-
H1 2007 (First HALF 2007) Leaded Parts to Lead Free Parts standard conversion EOL
PRODUCT DISCONTINUANCE
-
2Q06 (2nd QUARTER 2006) Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Final Notification for manufacturing expansion to Leshan China for the SC74 & SC75 packages
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification for ISMF to ZR Wafer Fab Transfer
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification of the manufacturing expansion to Leshan, China for the SC74 & SC75 packages
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for ISMF to ZR Wafer Fab Transfer
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Lead Free Products Marking Identification
PRODUCT BULLETIN
-
MODIFICATION OF PCN # 12797, PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
UPDATE NOTIFICATION
-
PB (LEAD) FREE LEAD FINISH/PLATING CONVERSION
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification - Assembly/Test Site Change for SC75 Package
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification - Assembly/Test Site Change for SC75 Package
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Small Signal Wafer Size Change
PRODUCT BULLETIN
-
HYSOL Molding Compound and AFW(American Fine Wire) Change
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Small Signal Wafer Process Conversion
PRODUCT/PROCESS CHANGE NOTIFICATION
Availability and Samples
2SA1774G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: PNP Bipolar Transistor
Package Type: SC-75-3
Package Case Outline: 463-01
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:>10K
Digikey:>10K
Mouser:>10K
ON Semiconductor:600,000
PandS:>1K
2SA1774T1G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: PNP Bipolar Transistor
Package Type: SC-75-3
Package Case Outline: 463-01
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>10K
ON Semiconductor:186,000
PandS:>10K
S2SA1774G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: PNP Bipolar Transistor
Package Type: SC-75-3
Package Case Outline: 463-01
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Mouser:>1K
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
0.5 
IC Cont. (A):
0.1 
VCEO Min (V):
50 
VCBO (V):
60 
VEBO (V):
6 
VBE(sat) (V):
- 
VBE(on) (V):
- 
hFE Min:
120 
hFE Max:
560 
fT Min (MHz):
- 
PTM Max (W):
0.15 
Package Type:
SC-75-3