2SA2012: Bipolar Transistor, -30V, -5A, Low VCE(sat) PNP Single PCP

Description: 2SA2012 is Bipolar Transistor, -30V, -5A, Low VCE(...
  • 2SA2012 is Bipolar Transistor, -30V, -5A, Low VCE(sat) PNP Single PCP for DC-DC converter applications.
  • Features
  • Adoption of MBIT processes
  • Large current capacitance
  • Low collector-to-emitter saturation voltage
  • Ultrasmall-sized package permitting applied sets to be made small and slim
  • Supports high power dissipation
  • Applications
  • Relay drivers
  • Lamp drivers
  • Motor drivers
  • Strobes
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SA2012-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -30V, -5A, Low VCE(sat) PNP Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.21 
  • IC Cont. (A):
  • VCEO Min (V): 30 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V): 0.83 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz):
  • PTM Max (W): 1.3 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site