2SB1121: Bipolar Transistor, -25V, -2A, Low VCE(sat) PNP Single PCP

Description: 2SB1121 is Bipolar Transistor, -25V, -2A, Low VCE(...
  • 2SB1121 is Bipolar Transistor, -25V, -2A, Low VCE(sat) PNP Single PCP.
  • Features
  • Adoption of FBET, MBIT processes
  • Low collector-to-emitter saturation voltage
  • Large current capacity and wide ASO
  • Fast switching speed
  • Ultrasmall size making it easy to provide high-density, small-sized hybrid IC’s
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SB1121S-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -25V, -2A, Low VCE(sat) PNP Single PCP, hFE = 140-280
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • 2SB1121T-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -25V, -2A, Low VCE(sat) PNP Single PCP, hFE = 200-400
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:155,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A):
  • VCEO Min (V): 25 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V): 0.85 
  • VBE(on) (V):
  • hFE Min: 140  200 
  • hFE Max: 280  400 
  • fT Min (MHz): 150 
  • PTM Max (W): 1.3 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site