2SB1122: Bipolar Transistor, -50V, -1A, Low VCE(sat) PNP Single PCP

Description: The 2SB1122 is Bipolar Transistor, -50V, -1A, Low ...
  • The 2SB1122 is Bipolar Transistor, -50V, -1A, Low VCE(sat) PNP Single PCP for low-frequency power amplifier applications.
  • Features
  • Adoption of FBET processes
  • Ultrasmall size making it easy to provide high-density hybrid ICs
  • Applications
  • Voltage regulators
  • Relay drivers
  • Lamp drivers
  • Electrical equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SB1122S-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -50V, -1A, Low VCE(sat) PNP Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:31,000
  • 2SB1122T-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -50V, -1A, Low VCE(sat) PNP Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:48,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 140  200 
  • hFE Max: 280  400 
  • fT Min (MHz):
  • PTM Max (W): 1.3 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site