2SC4617: NPN Bipolar Transistor

Description: This NPN transistor is designed for general purpos...
  • This NPN transistor is designed for general purpose amplifier applications. This device is housed in the SC-75/SOT-416 package which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • High hFE, 210-460 (typical)
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Reduces Board Space
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC4617G
  • Status: Last Shipments
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • S2SC4617G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:90,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 50 
  • VCBO (V):  
  • VEBO (V):  
  • VBE(sat) (V):  
  • VBE(on) (V):  
  • hFE Min: 120 
  • hFE Max: 560 
  • fT Min (MHz): 180 
  • PTM Max (W): 0.125 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site