2SC4853A: RF Transistor, NPN Single MCP, 6 V, 15 mA, fT = 5 GHz

Description: 2SC4853A is RF Transistor, 6 V, 15 mA, fT
  • 2SC4853A is RF Transistor, 6 V, 15 mA, fT = 5 GHz, NPN Single MCP for Low-Voltage, Low-Current High-Frequency Amplifier Applications.
  • Features
  • Low-voltage, low-current operation : fT=5GHz typ
  • Forward Transfer Gain=7dB typ (f=1GHz)
  • NF=2.6dB typ (f=1GHz)
  • Technical Documentation & Design Resources
    Availability and Samples
    2SC4853A-4-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single MCP, 6 V, 15 mA, fT = 5 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.015 
  • VCEO(sus) Min (V):
  • hFE Min: 60 
  • hFE Max: 270 
  • PTM Max (W): 0.09 
  • fT Min (MHz): 5000 
  • NF Typ. (dB): 2.6 
  • |S21e| 2 Typ. (dB):
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site