2SC5226A: RF Transistor, NPN Single MCP, 10 V, 70 mA, fT = 7 GHz

Description: 2SC5226A is RF Transistor, 10 V, 70 mA, fT
  • 2SC5226A is RF Transistor, 10 V, 70 mA, fT = 7 GHz, NPN Single MCP for VHF to UHF Wide-Band Low-Noise Amplifier Applications.
  • Features
  • Low-noise : NF=1.0dB typ (f=1GHz)
  • High gain (Forward Transfer Gain: 12dB typ at f=1.0GHz)
  • High cut-off frequency : fT=7GHz typ
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5226A-4-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single MCP, 10 V, 70 mA, fT = 7 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • 2SC5226A-5-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single MCP, 10 V, 70 mA, fT = 7 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90  135 
  • hFE Max: 180  270 
  • PTM Max (W): 0.15 
  • fT Min (MHz): 7000 
  • NF Typ. (dB):
  • |S21e| 2 Typ. (dB): 12 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site