2SC5227A: RF Transistor, NPN Single CP, 10 V, 70 mA, fT = 7 GHz

Description: 2SC5227A is RF Transistor, 10 V, 70 mA, fT
  • 2SC5227A is RF Transistor, 10 V, 70 mA, fT = 7 GHz, NPN Single CP for VHF to UHF Wide-Band Low-Noise Amplifier Applications.
  • Features
  • Low-noise : NF = 1.0 dB typ (f = 1 GHz)
  • High gain : Forward Transfer Gain = 12 dB typ (f = 1 GHz)
  • High cut-off frequency : fT = 7 GHz typ
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5227A-4-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single CP, 10 V, 70 mA, fT = 7 GHz
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:69,000
  • 2SC5227A-5-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single CP, 10 V, 70 mA, fT = 7 GHz
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90  135 
  • hFE Max: 180  270 
  • PTM Max (W): 0.2 
  • fT Min (MHz): 7000 
  • NF Typ. (dB):
  • |S21e| 2 Typ. (dB): 12 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site