2SC5245A: RF Transistor, NPN Single MCP, 10 V, 30 mA, fT = 8 GHz

Description: 2SC5245A is RF Transistor, 10 V, 30 mA, fT
  • 2SC5245A is RF Transistor, 10 V, 30 mA, fT = 8 GHz, NPN Single MCP for UHF to S-Band Low Noise Amplifier OSC Applications.
  • Features
  • Low Noise
    : NF=0.9dB typ.(f=1GHz)
    : NF=1.4dB typ.(f=1.5GHz)
  • High gain Forward Transfer Gain:10dB typ (f=1.5GHz)
  • High cut-off frequency : fT=8GHz typ
  • Low-voltage, low-current operation (VCE=1V, IC=1mA)
    : fT=3.5GHz typ
    : Forward Transfer Gain=5.5dB typ (f=1.5GHz)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5245A-4-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single MCP, 10 V, 30 mA, fT = 8 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:96,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90 
  • hFE Max: 180 
  • PTM Max (W): 0.15 
  • fT Min (MHz): 8000 
  • NF Typ. (dB):
  • |S21e| 2 Typ. (dB): 12 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site