2SC5488A: RF Transistor, 10V, 70mA, fT=7GHz, NPN Single SSFP

Description: 2SC5488A is RF Transistor, 10V, 70mA, fT=7GHz, NPN...
  • 2SC5488A is RF Transistor, 10V, 70mA, fT=7GHz, NPN Single SSFP for VHF to UHF Wide-Band Low-Noise Amplifier Applications.
  • Features
  • Low-noise : NF=1.0dB typ (f=1GHz)
  • High gain : Forward Transfer Gain=12dB typ (f=1GHz)
  • High cut-off frequency : fT=7GHz typ
  • Ultrasmall, slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5488A-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, 10V, 70mA, fT=7GHz, NPN Single SSFP
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type:  
  • VCE(sat) Max (V):  
  • IC Cont. (A): 0.07 
  • VCEO Min (V): 10 
  • hFE Min: 90 
  • hFE Max: 200 
  • fT Min (MHz): 5000 
  • PTM Max (W): 0.1 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site