2SC5490A: RF Transistor, NPN Single, 10 V, 30 mA, fT = 8 GHz

Description: 2SC5490A is RF Transistor, 10 V, 30 mA, fT
  • 2SC5490A is RF Transistor, 10 V, 30 mA, fT = 8 GHz, NPN Single SSFP for UHF to S-Band Low-Noise Amplifier Applications.
  • Features
  • Low-noise : NF=0.9dB typ (f=1GHz)
    : NF=1.4dB typ (f=1.5GHz)
  • Low-voltage, low-current operation
    fT(VCE=1V,IC=1mA)=3.5GHz typ
  • High gain : Forward Transfer Gain=10dB typ (f=1.5GHz)
  • Ultrasmall,slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
  • Halogen free compliance
  • High cut-off frequency : fT=8GHz typ
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5490A-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 10 V, 30 mA, fT = 8 GHz
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90 
  • hFE Max: 200 
  • PTM Max (W): 0.1 
  • fT Min (MHz): 5000 
  • NF Typ. (dB): 1.4 
  • |S21e| 2 Typ. (dB): 10 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site