2SC5646A: RF Transistor, NPN Single, 4 V, 30 mA, fT = 12.5 GHz

Description: 2SC5646A is RF Transistor, 4 V, 30 mA, fT
  • 2SC5646A is RF Transistor, 4 V, 30 mA, fT = 12.5 GHz, NPN Single SSFP for UHF to S-Band Low-Noise Amplifier OSC Applications.
  • Features
  • Low-noise : NF=1.5dB typ (f=2GHz)
  • High cut-off frequency : fT=10GHz typ (VCE=1V), fT=12.5GHz typ (VCE=3V)
  • Low-voltage operation
  • High gain : Forward Transfer Gain =9.5dB typ (f=2GHz)
  • Ultrasmall, slim fl at-lead package (1.4mm x 0.8mm x 0.6mm)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC5646A-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 4 V, 30 mA, fT = 12.5 GHz
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V):
  • hFE Min: 100 
  • hFE Max: 160 
  • PTM Max (W): 0.1 
  • fT Min (MHz): 10000 
  • NF Typ. (dB): 1.5 
  • |S21e| 2 Typ. (dB): 9.5 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site