2SC6082: Bipolar Transistor, 50 V, 15 A, Low VCE(sat), NPN TO-220F-3SG

Description: 2SC6082 is a Bipolar Transistor, 50 V, 15 A, Low V...
  • 2SC6082 is a Bipolar Transistor, 50 V, 15 A, Low VCE (sat), NPN TO-220F-3SG for High-Speed Switching Application.
  • Features
  • Adoption of MBIT process
  • Large current capacitance
  • Low collector to emitter saturation voltage
  • High speed switching
  • Applications
  • High-speed switching applications (Switching regulator, driver circuit)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC6082
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50 V, 15 A, Low VCE(sat), NPN TO-220F-3SG
  • Package Type: TO-220ML
  • Package Case Outline: 221AQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 100
  • 2SC6082-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50 V, 15 A, Low VCE(sat), NPN TO-220F-3SG
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Polarity: NPN 
  • Type:
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz):
  • PTM Max (W):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site