2SD1060: Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L

Description: 2SD1060 is a Bipolar Transistor, 50V, 5A, Low VCE(...
  • 2SD1060 is a Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L.
  • Features
  • Low collector-to-emitter saturation voltage : VCE(sat)=0.3V max / IC=3A, IB=0.3A
  • Applications
  • Suitable for relay drivers
  • High-speed inverters and converters
  • General large-current switching
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SD1060R-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L
  • Package Type: TO-220-3
  • Package Case Outline: 
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • 2SD1060S
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L
  • Package Type: TO-220
  • Package Case Outline: 221AL
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 100
  • 2SD1060S-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L
  • Package Type: TO-220-3
  • Package Case Outline: 
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 100  140 
  • hFE Max: 200  280 
  • fT Min (MHz): 30 
  • PTM Max (W): 1.75 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site