2SD1620: Bipolar Transistor, 10V, 3A, Low VCE(sat), NPN Single PCP

Description: 2SD1620 is Bipolar Transistor, 10V, 3A, Low VCE(sa...
  • 2SD1620 is Bipolar Transistor, 10V, 3A, Low VCE(sat), NPN Single PCP for 1.5V, 3V Strobe Applications.
  • Features
  • Less power dissipation because of low VCE(sat), permitting more flashes of light to be emitted
  • Large current capacity and highly resistant to breakdown
  • Excellent linearity of hFE in the region from low current to high current
  • Ultrasmall size supports high-density, ultrasmall-sized hybrid IC designs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SD1620-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 10V, 3A, Low VCE(sat), NPN Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A):
  • VCEO Min (V): 10 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 140 
  • hFE Max:
  • fT Min (MHz): 200 
  • PTM Max (W): 0.5 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site